USB Data Acquisition Modules
ilustrativa Complete Data Acquisition Systems Analog and Digital I/O Models Available ... Supplied APPLICATIONS Process Monitoring and Control Data Logging to any Host ...
https://br.omega.com/pptst/D8000_SERIES.html - 103K - 5/18/2024
Electronic Pressure Switch
320° Applications OEM Applications in Hydraulic and Pneumatic Systems Automobile Industry Lubricant Monitoring Industrial Control Descrição Especificações Manuais Imprimir ...
https://br.omega.com/pptst/PSW14.html - 80K - 5/18/2024
Wireless Environmental Sensor
Descrição The compact ZW-CM provides assured monitoring and transmission of temperature, ... The ZW-CM seamlessly integrates with the OmegaTM ZW SERIES wireless sensor system (ZW-REC ...
https://br.omega.com/pptst/ZW-CM.html - 90K - 5/18/2024
Modbus Serial Interface Module
ilustrativa Complete Data Acquisition Systems Analog and Digital I/O Models Available ... Plug Connectors Supplied Process Monitoring and Control Remote Data Logging to any ...
https://br.omega.com/pptst/D6000_SERIES.html - 95K - 5/18/2024
Transmissores sem fio de alta potência. Conexão por Ethernet...
The rugged high-performance, high power OMEGA(tm) zSeries wireless sensor/transmitter system provide Web-based monitoring of Temperature, Humidity, and Barometric Pressure, as well ...
https://br.omega.com/pptst/ZED-P_SERIES.html - 112K - 5/18/2024
Dew Point Monitor
Portable Dew Point Monitor RHB-1500 Series Dew Point Monitor | RHB-1500 Series Dew Point ... and ease of use-in a system that is ideally suited for the demands of field use. ...
https://br.omega.com/pptst/RHB-1500.html - 84K - 5/18/2024
Registradores de Dados de Corrente Alternada, Potência e Especializad...
AQM-102 AQM-102 Monitor e Registrador de Dados de Dióxido de Carbono VER MODELOS E ... Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote ...
https://br.omega.com/subsection/registradores-dados-corrente-alternada-potencia-especializados.html - 86K - 5/18/2024
Flintec CC1 Compression Load Cell with Hermetic Sealing
Used for pump monitoring system applications Células de Carga - Ver Produtos Relacionados Descrição Especificações Imprimir Top Descrição This item is being discontinued. ...
https://br.omega.com/pptst/CC1.html - 81K - 5/18/2024
Paddlewheel Flow Sensors
a matched sensor installation fitting, an OMEGA(tm) flow meter or controller, and ordinary handtools, you can assemble a complete flow monitoring or controlling system in minutes. ...
https://br.omega.com/pptst/FP5100_5300.html - 99K - 5/18/2024
Web-Based Intelligent PAC Controllers
No Programming Required (Dramatically Reduce Labor and System Development Cost) No Extra ... units for use in remote logic control and monitoring in various industrial applications. ...
https://br.omega.com/pptst/OME-WISE-7000_SERIES.html - 91K - 5/18/2024
Registradores de Dados de Corrente Alternada, Potência e Especializad...
AQM-102 AQM-102 Monitor e Registrador de Dados de Dióxido de Carbono VER MODELOS E ... Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote ...
https://br.omega.com/subsection/registradores-dados-corrente-alternada-potencia-especializados.html - 86K - 5/18/2024
Aquisição de Dados e Análise de Software
OEG_Software OEG_Software Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » SWD-DASYLAB SWD-DASYLAB DASYLab Data Acquisition System VER MODELOS E ...
https://br.omega.com/subsection/aquisicao-dados-analise-software.html - 76K - 5/18/2024
Transmissores de Condutividade e Resistividade e Eletrodos
Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » CDTX-45 CDTX-45 2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/transmissores-condutividade-resistivida-eletrodos.html - 75K - 5/18/2024
Registradores de dados de umidade e temperatura
modelos para entrada de termopares e RTD de canal simples ou duplo com opção de monitor. ... Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote ...
https://br.omega.com/subsection/registradores-dados-umidade-temperatura.html - 239K - 5/18/2024
Chaves de Fluxo Mecânicas
VER MODELOS E PREÇOS » FSW800B FSW800B Monitor de Vazão de Ar Compacto para ... for 'flow/no Flow' Detection for Piping Systems 1¼" and Up VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/chaves-fluxo-mecanico.html - 91K - 5/18/2024
Sensores sem fio, transmissores, receptores, medidores e controladores
OM-CP-THERMALERT-RH OM-CP-THERMALERT-RH Wireless Humidity and Temperature Monitoring and Alarming System VER MODELOS E PREÇOS » RT400 RT400 Radio Telemetry System for mV and ...
https://br.omega.com/subsection/sensores-sem-fio-transmissores-receptores-medidores-controladores.html - 179K - 5/18/2024
Controladores e analisadores
2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM VER MODELOS E PREÇOS » CDTX-45T ... » CDTX-111_CDTX-112 CDTX-111_CDTX-112 Conductivity and Temperature Monitor and Controller
https://br.omega.com/subsection/controladores-analisadores.html - 84K - 5/18/2024
Registradores de dados sem fio e com Conexão Ethernet
OM-CP-THERMALERT-RH OM-CP-THERMALERT-RH Wireless Humidity and Temperature Monitoring and Alarming System VER MODELOS E PREÇOS » Série iBTX Série iBTX Registrador Virtual de ...
https://br.omega.com/subsection/registradores-dados-sem-fio-conexao-ethernet.html - 118K - 5/18/2024
USB , RS232 , RS485 e Sistemas de Aquisição de Dados
VER MODELOS E PREÇOS » iSD-TC iSD-TC Monitor de Temperatura com Comunicação via ... Direct-to-Sensor USB Data Acquisition System VER MODELOS E PREÇOS » OM-NET-TC ...
https://br.omega.com/subsection/usb-rs232-rs485-sistemas-aquisicao-dados.html - 193K - 5/18/2024
Sensores de Rotor, Transmissores e Sistemas
Flow Sensors VER MODELOS E PREÇOS » FP-5100 FP-5100 Pure PVDF or Polypro Flow Monitoring Systems VER MODELOS E PREÇOS » FP-5100 and FP-5300 FP-5100 and FP-5300 Paddlewheel Flow ...
https://br.omega.com/subsection/sensores-rotor-transmissores-sistemas.html - 102K - 5/18/2024